Note: This article is discontinued.

90° vertical bend, falling 35 FT

Item no. 7007210 | EAN 4012195863205

Steel
Hot-dip galvanised
zinc
Product description
Product description
90° vertical bend, falling, for all cable tray types of 35 mm side height.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, falling
Colour zinc
Connector version Without connectors
Dimension 35x150
Dimension B 150 mm
Height 35 mm
Height 1 in
Material Steel
Plate thickness 1 mm
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Width 150 mm
Width 6 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 310 F FT 100 mm Steel Hot-dip galvanised zinc 7007206
1 piece
RBV 315 F FT 150 mm Steel Hot-dip galvanised zinc 7007210
1 piece
RBV 320 F FT 200 mm Steel Hot-dip galvanised zinc 7007214
1 piece
RBV 330 F FT 300 mm Steel Hot-dip galvanised zinc 7007218
1 piece
Downloads

Download

EU declaration of conformity RBV 315 F FT / 7007210 , 0.10MB , pdf
Download

Download

RBV 315 F FT / 7007210
Download