90° vertical bend, falling 85 FT

Item no. 7007271 | EAN 4012195863410

Steel
Hot-dip galvanised
zinc
Product description
Product description
90° vertical bend, falling, for all cable tray types of 85 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, falling
Colour zinc
Connector version Without connectors
Dimension 85x100
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 100 mm
Height 3 in
Height 85 mm
Width 4 in
Width 100 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,9423 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,9423 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 810 F FT 100 mm Steel Hot-dip galvanised zinc 7007271
1 piece
RBV 820 F FT 200 mm Steel Hot-dip galvanised zinc 7007275
1 piece
RBV 830 F FT 300 mm Steel Hot-dip galvanised zinc 7007279
1 piece
RBV 840 F FT 400 mm Steel Hot-dip galvanised zinc 7007283
1 piece
RBV 850 F FT 500 mm Steel Hot-dip galvanised zinc 7007287
1 piece
RBV 860 F FT 600 mm Steel Hot-dip galvanised zinc 7007291
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RBV 810 F FT / 7007271 , 0.10MB , pdf
Download

RBV 810 F FT / 7007271
Download