90° vertical bend, rising, 85 FS

Item no. 7007246 | EAN 4012195711599

Steel
Strip galvanised
zinc
Product description
Product description
90° rising vertical bend, for all cable tray types of 85 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical rising
CO2 Footprint (GWP) Cradle-to-Gate 8,734 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 85x500
Dimension B 500 mm
Height 3 in
Height 85 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 20 in
Width 500 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 810 S FS 100 mm Steel Strip galvanised zinc 7007230
1 piece
RBV 820 S FS 200 mm Steel Strip galvanised zinc 7007234
1 piece
RBV 830 S FS 300 mm Steel Strip galvanised zinc 7007238
1 piece
RBV 840 S FS 400 mm Steel Strip galvanised zinc 7007242
1 piece
RBV 850 S FS 500 mm Steel Strip galvanised zinc 7007246
1 piece
RBV 860 S FS 600 mm Steel Strip galvanised zinc 7007250
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RBV 850 S FS / 7007246 , 0.10MB , pdf
Download

RBV 850 S FS / 7007246
Download