Note: This article is discontinued.

A4 suspension bracket

Item no. 6363913 | EAN 4012195912934

6363913 / AHB 200 A4
200 mm
Product description
Product description
Suspension bracket for cable support systems.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
Technical data

Technical data

Adjustable no
Dimension B200mm
F in kN ceiling 0,6 kN
for width max. 200 mm
for width min. 200
Hole diameter 11 mm
Maintain electrical functions no
Material Stainless steel 1.4571
ROHS-conformant yes
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Tray fastening Screw-on
Version for Suspension bracket (C clamp)

Dimensions

Dimension B 215 mm
Length 200 mm
All types

All types

Types Length Item no. Quantity SSU
AHB 200 A4 200 mm 6363913
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut A4 Truss-head bolt with flange nut A4 FRSB 6x16 A4 6406193
100 piece
Downloads

Download

EU declaration of conformity AHB 200 A4 / 6363913 , 0.10MB , pdf
Download

AHB 200 A4 / 6363913
Download