Truss-head bolt with flange nut A4

Item no. 6406193 | EAN 4012196078431

Stainless steel 1.4401
Product description
Product description
Truss-head bolt with square neck and combination nut.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension M6x16
Full thread yes
Left thread no
Material Stainless steel 1.4401
Resistance grade A4-50
ROHS-conformant yes
Screw system Miscellaneous
Self-locking no
Thread metric 6
Thread type Metric
WAF 10
With flange no
With nut yes
With washer no

Dimensions

Dimension d 6 mm
Dimension D 13,5 mm
Dimension L 16 mm
Length 16 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,042 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,042 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material Item no. Quantity SSU
FRSB 6x12 A4 12 mm Stainless steel 1.4401 6406142
100 piece
FRSB 6x16 A4 16 mm Stainless steel 1.4401 6406193
100 piece
FRSB 6x20 A4 20 mm Stainless steel 1.4401 6406207
100 piece
Downloads

Download

FRSB 6x16 A4 / 6406193
Download