- Product description
-
Product descriptionFront locking triple accessory mounting box for Modul 45® system, with folding, and also removable, base for time-saving cable connection, with feed openings for cable diameters of up to 14 mm.
-
- Technical data
-
Technical data
Accessory mounting type Lock Box mounting type Front Colour Iron grey; RAL 7011 Device type Grid 45 Dimension 51x76x160 Fastening track Other Halogen-free yes Material Polyamide Number of units 3 Product series Rapid 80® ROHS-conformant yes Strain relief option yes Version for Closed With connection compartment yes Dimensions
Height 51 mm Length 160 mm Width 76 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 0,4842 kg CO2e / 1 Piece CO₂ Footprint (GWP) 0,4842 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet 71GD9-2 / 6288579 , 0.19MB , pdfEU declaration of conformity 71GD9-2 / 6288579 , 0.10MB , pdfUK Declaration of Conformity 71GD9-2 / 6288579 , 0.09MB , pdfREACH Declaration of conformity 71GD9-2 / 6288579 , 0.12MB , pdfRoHS Declaration of conformity 71GD9-2 / 6288579 , 0.13MB , pdfMounting instructions Pultkanal GEK-S , 2.99MB , pdfMounting instructions Mounting instructions, 71GD8-2, 71GD9-2, 71GD13 , 4.00MB , pdfMounting instructions Geräteeinbaukanal Rapid 80® , 4.87MB , pdfNo invitation to tender text is available for this product.
Kazakhstan - English