Note: This article is discontinued.

Accessory mounting box, double

Item no. 6288560 | EAN 4012195148548

6288560 / 7GD8Z
2
Bolts
Product description
Product description
Double accessory mounting box for the installation of two installation devices (central insert and frame) in device installation trunking and service poles with 110 mm system opening.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
Technical data

Technical data

Accessory mounting type Bolts
Box mounting type Rear wall
Colour Iron grey; RAL 7011
Device type Miscellaneous
Dimension 62x71x142
Fastening track Other
Halogen-free yes
Material Polyamide
Number of units 2
ROHS-conformant yes
Strain relief option yes
Version for Closed
With connection compartment yes

Dimensions

Height 62 mm
Length 142 mm
Width 71 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4199 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 0,4199 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Number of units Accessory mounting type Item no. Quantity SSU
7GD8Z 2 Bolts 6288560
2 piece
Downloads

Download

Download

EU declaration of conformity 7GD8Z / 6288560 , 0.10MB , pdf
Download
UK Declaration of Conformity 7GD8Z / 6288560 , 0.09MB , pdf
REACH Declaration of conformity 7GD8Z / 6288560 , 0.12MB , pdf
RoHS Declaration of conformity 7GD8Z / 6288560 , 0.12MB , pdf

No invitation to tender text is available for this product.