Note: This article is discontinued. You can find the current article here: 6288608 / Accessory mounting box 71GD7-2, double

Accessory mounting box, double

Item no. 6288611 | EAN 4012195148685

6288611 / 71GD7
2
Lock
Product description
Product description
Front locking accessory mounting box for standard switch ranges for the installation of two individual installation devices or a multiple protective contact socket. With unfolding, and also removable, base for time-saving cable connection and with feed openings for cable diameters of up to 14 mm. Halogen-free version.

Vertical fixing track 60 mm.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
Technical data

Technical data

Accessory mounting type Lock
Box mounting type Front
CO2 Footprint (GWP) Cradle-to-Gate 0,398 kg CO₂e / 1 Piece
Colour Iron grey; RAL 7011
CO₂ Footprint (GWP) 0,398 kg CO₂e
Declared Unit (LCA) Units
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
Device type With support ring/support clamp
Dimension 160x76x51
Fastening track Other
Halogen-free yes
Material Polyamide
Number of units 2
Strain relief option no
Version for Closed
With connection compartment yes
All types

All types

Types Number of units Accessory mounting type Item no. Quantity SSU
71GD7 2 Lock 6288611
2 piece
Downloads

Download

EU declaration of conformity 71GD7 / 6288611 , 0.10MB , pdf
Download
UK Declaration of Conformity 71GD7 / 6288611 , 0.09MB , pdf
REACH Declaration of conformity 71GD7 / 6288611 , 0.12MB , pdf
RoHS Declaration of conformity 71GD7 / 6288611 , 0.13MB , pdf

No invitation to tender text is available for this product.