Note: This article is discontinued. You can find the current article here: 6042155 / Add-on tee 110 FS

Add-on tee 110 FS

Item no. 7002653 | EAN 4012196819850

zinc
Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 110 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Supplied connectors
Dimension 110x200
Dimension B 200 mm
Dimension R 50 mm
Height 4 in
Height 110 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 8 in
Width 200 mm
All types

All types

Types Width Colour Item no. Quantity SSU
RAA 110 FS 100 mm zinc 7002637
1 piece
RAA 120 FS 200 mm zinc 7002653
1 piece
RAA 130 FS 300 mm zinc 7002688
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RAA 120 FS / 7002653 , 0.10MB , pdf
Download

RAA 120 FS / 7002653
Download