Note: This article is discontinued. You can find the current article here: 6042159 / Add-on tee 110 FS

Add-on tee 110 FS

Item no. 7002696 | EAN 4012196213610

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 110 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 110x400
Dimension B 400 mm
Dimension R 150 mm
Height 110 mm
Height 4 in
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,5 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 400 mm
Width 16 in
All types

All types

Types Width Item no. Quantity SSU
RAA 140 FS 400 mm 7002696
1 piece
RAA 150 FS 500 mm 7002726
1 piece
RAA 155 FS 550 mm 7002734
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RAA 140 FS / 7002696 , 0.10MB , pdf
Download

RAA 140 FS / 7002696
Download