Note: This article is discontinued.

Add-on tee 110 FT

Item no. 6225956 | EAN 4012196445646

Product description
Product description
Add-on tee with welded rung for all cable ladder types of 110 mm side height.

Connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 110x450
Dimension B 450 mm
Dimension R 300 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Rail thickness 2 mm
Rustproof steel, pickled no
Side rail version Flat profile
Surface Hot-dip galvanised
Version of the rungs Profile perforated
Wide-span version no
Width 450 mm
All types

All types

Types Width Item no. Quantity SSU
SLAA 1120 R3 FT 200 mm 6225950
1 piece
SLAA 1130 R3 FT 300 mm 6225952
1 piece
SLAA 1140 R3 FT 400 mm 6225954
1 piece
SLAA 1145 R3 FT 450 mm 6225956
1 piece
SLAA 1150 R3 FT 500 mm 6225958
1 piece
SLAA 1160 R3 FT 600 mm 6225960
1 piece
SLAA 1180 R3 FT 800 mm 6225964
1 piece
SLAA 1190 R3 FT 900 mm 6225966
1 piece
SLAA 11100 R3 FT 1000 mm 6225968
1 piece
SLAA 11120 R3 FT 1200 mm 6225970
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Straight connector FT Straight connector FT LVG 110 FT 6216548
10 piece
Downloads

Download

Download
Download

EU declaration of conformity SLAA 1145 R3 FT / 6225956 , 0.10MB , pdf
Download

Download
Download

SLAA 1145 R3 FT / 6225956
Download