Add-on tee 160 FT

Item no. 6098843 | EAN 4012196657018

Product description
Product description
Add-on tee for horizontal use. For all wide span cable trays of 160 mm side height.

For further stabilisation, additional supports should be planned for the area of the fittings.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 160 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 160x600
Material Steel
Material thickness, floor plate 1,5 mm
NATO hole pattern no
Plate thickness 2 mm
Rail thickness 2 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version yes

Dimensions

Dimension B 600 mm
Dimension R 500 mm
Height 160 mm
Width 600 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 89,8667 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 89,8667 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Item no. Quantity SSU
WRAA 162 FT 200 mm 6098827
1 piece
WRAA 163 FT 300 mm 6098831
1 piece
WRAA 164 FT 400 mm 6098835
1 piece
WRAA 165 FT 500 mm 6098839
1 piece
WRAA 166 FT 600 mm 6098843
1 piece
Downloads

Download

EU declaration of conformity WRAA 166 FT / 6098843 , 0.11MB , pdf
Download

Download

WRAA 166 FT / 6098843
Download