Note: This article is discontinued. You can find the current article here: 6042101 / Add-on tee 35 FS

Add-on tee 35 FS

Item no. 6040322 | EAN 4012196453191

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 35 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 35x100
Dimension B 100 mm
Dimension R 50 mm
Height 1 in
Height 35 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 4 in
Width 100 mm
All types

All types

Types Width Item no. Quantity SSU
RAA 310 FS 100 mm 6040322
1 piece
RAA 320 FS 200 mm 6040349
1 piece
RAA 330 FS 300 mm 6040357
1 piece
Downloads

Download

EU declaration of conformity RAA 310 FS / 6040322 , 0.10MB , pdf
Download

RAA 310 FS / 6040322
Download