Note: This article is discontinued. You can find the current article here: 6042201 / Add-on tee 35 FT

Add-on tee 35 FT

Item no. 7120117 | EAN 4012196812950

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 35 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 35x100
Dimension B 100 mm
Dimension R 50 mm
Height 1 in
Height 35 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 100 mm
Width 4 in
All types

All types

Types Width Item no. Quantity SSU
RAA 310 FT 100 mm 7120117
1 piece
RAA 315 FT 150 mm 7120140
1 piece
RAA 320 FT 200 mm 7120214
1 piece
RAA 330 FT 300 mm 7120311
1 piece
Downloads

Download

EU declaration of conformity RAA 310 FT / 7120117 , 0.10MB , pdf
Download

Download

RAA 310 FT / 7120117
Download