Note: This article is discontinued. You can find the current article here: 6042321 / Add-on tee 60 A2

Add-on tee 60 A2

Item no. 7136250 | EAN 4012196256938

7136250 / RAA 650 A2
500 mm
Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 60 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 60x500
Dimension B 500 mm
Dimension R 150 mm
Height 60 mm
Height 2 in
Maintain electrical functions no
Material Stainless steel 1.4301
Material thickness, floor plate 1,5 mm
NATO hole pattern no
Plate thickness 1,5 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Bright, treated
Type of connector, cable support system Screwed
Wide-span version no
Width 500 mm
Width 20 in
All types

All types

Types Width Item no. Quantity SSU
RAA 650 A2 500 mm 7136250
1 piece
Downloads

Download

EU declaration of conformity RAA 650 A2 / 7136250 , 0.10MB , pdf
Download

Download

RAA 650 A2 / 7136250
Download