Add-on tee 60 FS

Item no. 6040252 | EAN 4012196606153

zinc
Product description
Product description
Add-on tee for horizontal and vertical use.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Departing width 100 mm
Dimension 60x100
Dimension B 100 mm
Height 60 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Plate thickness 0,7 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 100 mm
All types

All types

Types Width Colour Item no. Quantity SSU
RAA 610 FS RU 100 mm zinc 6040252
1 piece
RAA 615 FS RU 150 mm zinc 6040253
1 piece
RAA 620 FS RU 200 mm zinc 6040254
1 piece
RAA 630 FS RU 300 mm zinc 6040256
1 piece
RAA 640 FS RU 400 mm zinc 6040258
1 piece
RAA 650 FS RU 500 mm zinc 6040260
1 piece
RAA 660 FS RU 600 mm zinc 6040262
1 piece
Downloads

Download

Download

EU declaration of conformity RAA 610 FS RU / 6040252 , 0.10MB , pdf
Download

Download

RAA 610 FS RU / 6040252
Download