- Product description
-
Product descriptionAdd-on tee for horizontal and vertical use.
The fitting is shipped in an unmounted state.
Including appropriate fastening material.
-
- Technical data
-
Technical data
Colour zinc Connector version Integrated connector Dimension 60x500 Maintain electrical functions no Material Steel NATO hole pattern no Plate thickness 0,7 mm ROHS-conformant yes Rustproof steel, pickled no Surface Strip galvanised Type of connector, cable support system Screwed Wide-span version no Dimensions
Dimension B 500 mm Height 60 mm Width 500 mm - All types
- Downloads
-
Data sheet RAA 650 FS RU / 6040260 , 0.15MB , pdfCatalogue Cable support systems , 2.10MB , pdfEU declaration of conformity RAA 650 FS RU / 6040260 , 0.10MB , pdfREACH Declaration of conformity RAA 650 FS RU / 6040260 , 0.13MB , pdfRoHS Declaration of conformity RAA 650 FS RU / 6040260 , 0.13MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdf
Kazakhstan - English