Note: This article is discontinued. You can find the current article here: 6042117 / Add-on tee 60 FS

Add-on tee 60 FS

Item no. 6040446 | EAN 4012196379514

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 60x300
Dimension B 300 mm
Dimension R 50 mm
Height 2 in
Height 60 mm
Maintain electrical functions yes
Material Steel
Material thickness, floor plate 1 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 12 in
Width 300 mm
All types

All types

Types Width Item no. Quantity SSU
RAA 610 FS 100 mm 6040403
1 piece
RAA 615 FS 150 mm 6040411
1 piece
RAA 620 FS 200 mm 6040438
1 piece
RAA 630 FS 300 mm 6040446
1 piece
Downloads

Download

EU declaration of conformity RAA 630 FS / 6040446 , 0.10MB , pdf
Download

RAA 630 FS / 6040446
Download