Note: This article is discontinued. You can find the current article here: 6042121 / Add-on tee 60 FS

Add-on tee 60 FS

Item no. 7002416 | EAN 4012196212958

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 60 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 7,982 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 60x500
Dimension B 500 mm
Dimension R 150 mm
Height 60 mm
Height 2 in
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,5 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 500 mm
Width 20 in
All types

All types

Types Width Colour Item no. Quantity SSU
RAA 640 FS 400 mm zinc 7002394
1 piece
RAA 650 FS 500 mm zinc 7002416
1 piece
RAA 660 FS 600 mm - 7002432
1 piece
Downloads

Download

EU declaration of conformity RAA 650 FS / 7002416 , 0.10MB , pdf
Download

RAA 650 FS / 7002416
Download