- Product description
-
Product descriptionAdd-on tee for the creation of a horizontal branch or cross-over, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
-
- Technical data
-
Technical data
Colour zinc Connector version Integrated connector Departing width 100 mm Dimension 60x100 Maintain electrical functions yes Material Steel Material thickness, floor plate 0,8 mm NATO hole pattern no Permitted temperature range, max. 120 °C Permitted temperature range, min. -20 °C Plate thickness 0,8 mm Product series DKS Series, EKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series Rail thickness 1,25 mm Recommended quantity of bolts 10 St. ROHS-conformant yes Rustproof steel, pickled no Surface Hot-dip galvanised Type of connector, cable support system screwed/clamped Wide-span version no Dimensions
Dimension B 100 mm Height 60 mm Width 100 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 1,1479 kg CO2e / 1 Piece CO₂ Footprint (GWP) 1,1479 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet RAA 610 FT / 6042211 , 0.22MB , pdfEU declaration of conformity RAA 610 FT / 6042211 , 0.10MB , pdfUK Declaration of Conformity RAA 610 FT / 6042211 , 0.09MB , pdfREACH Declaration of conformity RAA 610 FT / 6042211 , 0.12MB , pdfRoHS Declaration of conformity RAA 610 FT / 6042211 , 0.13MB , pdfSelection aid Selection aid cable trays, screwable , 2.17MB , pdfSelection aid Selection aid for cable trays, Magic , 0.23MB , pdfMounting instructions Screwable cable trays with fittings for screwing and clamping , 5.98MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdfMounting instructions Rastbare Kabelrinnensysteme Magic , 12.16MB , pdf
Kazakhstan - English
Cover for add-on tee DD
Double clamp, fitting mounting A2
Truss-head bolt with flange nut F