Note: This article is discontinued. You can find the current article here: 6042221 / Add-on tee 60 FT

Add-on tee 60 FT

Item no. 7121504 | EAN 4012196246434

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 60 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 60x500
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,5 mm
NATO hole pattern no
Rail thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 500 mm
Dimension R 150 mm
Height 60 mm
Height 2 in
Width 500 mm
Width 20 in
All types

All types

Types Width Item no. Quantity SSU
RAA 640 FT 400 mm 7121407
1 piece
RAA 650 FT 500 mm 7121504
1 piece
Downloads

Download

EU declaration of conformity RAA 650 FT / 7121504 , 0.10MB , pdf
Download

RAA 650 FT / 7121504
Download