Note: This article is discontinued. You can find the current article here: 6042137 / Add-on tee 85 FS

Add-on tee 85 FS

Item no. 7002521 | EAN 4012196213252

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 85 mm side height.

Fitting in round design. The interior radius of the fitting is 150 mm. Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 85x400
Dimension B 400 mm
Dimension R 150 mm
Height 3 in
Height 85 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,5 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 400 mm
Width 16 in
All types

All types

Types Width Item no. Quantity SSU
RAA 840 FS 400 mm 7002521
1 piece
RAA 850 FS 500 mm 7002556
1 piece
RAA 860 FS 600 mm 7002572
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RAA 840 FS / 7002521 , 0.10MB , pdf
Download

RAA 840 FS / 7002521
Download