Note: This article is discontinued. You can find the current article here: 6042235 / Add-on tee 85 FT

Add-on tee 85 FT

Item no. 7122310 | EAN 4012196813438

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 85 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 85x300
Dimension B 300 mm
Dimension R 50 mm
Height 3 in
Height 85 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 12 in
Width 300 mm
All types

All types

Types Width Item no. Quantity SSU
RAA 810 FT 100 mm 7122109
1 piece
RAA 820 FT 200 mm 7122213
1 piece
RAA 830 FT 300 mm 7122310
1 piece
Downloads

Download

EU declaration of conformity RAA 830 FT / 7122310 , 0.10MB , pdf
Download

RAA 830 FT / 7122310
Download