Note: This article is discontinued. You can find the current article here: 6042263 / Add-on tee 110 FT

Add-on tee FT

Item no. 7123558 | EAN 4012196247219

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 110 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 110x550
Dimension B 550 mm
Dimension R 150 mm
Height 4 in
Height 110 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,5 mm
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 550 mm
Width 22 in
All types

All types

Types Width Item no. Quantity SSU
RAA 140 FT 400 mm 7123396
1 piece
RAA 150 FT 500 mm 7123507
1 piece
RAA 155 FT 550 mm 7123558
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RAA 155 FT / 7123558 , 0.10MB , pdf
Download

RAA 155 FT / 7123558
Download