Adhesive clip 2026, light grey

Item no. 2228440 | EAN 4012195608172

7 mm
12 mm
Light grey; RAL 7035
Product description
Product description
Adhesive clip, for clamping to the cable.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Light grey; RAL 7035
Dimension 7-12mm, L35
Double clip no
for cable diameter, max. 12 mm
for cable diameter, min. 7 mm
For nail diameter 2 x 35
Halogen-free yes
Hardened yes
Impact-resistant yes
Material Polypropylene
Nail length 35 mm
Pipe locking no
Product series Cable and pipe fastening
ROHS-conformant yes
Shape Round (for round conductor)
With nail yes

Dimensions

Dimension B 8,3 mm
Dimension H 10,1 mm
Dimension L 19,1 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0044 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0044 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Nail length for cable diameter, min. for cable diameter, max. For nail diameter Colour Item no. Quantity SSU
2026 25 LGR SP 25 mm 7 mm 12 mm 2 x 25 Light grey; RAL 7035 2228432
200 piece
2026 35 LGR SP 35 mm 7 mm 12 mm 2 x 35 Light grey; RAL 7035 2228440
200 piece
2026 45 LGR SP 45 mm 7 mm 12 mm 2 x 45 Light grey; RAL 7035 2228467
200 piece
2026 18 LGR 18 mm 7 mm 12 mm 2 x 18 Light grey; RAL 7035 2228718
100 piece
2026 25 LGR 25 mm 7 mm 12 mm 2 x 25 Light grey; RAL 7035 2228726
100 piece
2026 35 LGR 35 mm 7 mm 12 mm 2 x 35 Light grey; RAL 7035 2228734
100 piece
2026 45 LGR 45 mm 7 mm 12 mm 2 x 45 Light grey; RAL 7035 2228750
100 piece
2026 25 LGR SO 25 mm 7 mm 12 mm 2 x 25 Light grey; RAL 7035 2232928
300 piece
2026 35 LGR SO 35 mm 7 mm 12 mm 2 x 35 Light grey; RAL 7035 2232930
300 piece
Downloads

Download

2026 35 LGR SP / 2228440
Download