Adjustable bend element 110 FT

Item no. 6225512 | EAN 4012196445103

1.5 mm
Product description
Product description
Adjustable bend element with welded rung for use in the cable ladder types with a side height of 110 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Vertical, rising/falling
Colour zinc
Connector version Integrated connector
Dimension 110x300
Hinged yes
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Side rail version Flat profile
Surface Hot-dip galvanised
Version of the rungs Profile perforated
Wide-span version no

Dimensions

Dimension B 300 mm
Dimension R 300 mm
Height 110 mm
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,0387 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 4,0387 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Rail thickness Item no. Quantity SSU
LGBE 1120 FT 200 mm 1.5 mm 6225510
1 piece
LGBE 1130 FT 300 mm 1.5 mm 6225512
1 piece
LGBE 1140 FT 400 mm 1.5 mm 6225514
1 piece
LGBE 1145 FT 450 mm 1.5 mm 6225516
1 piece
LGBE 1150 FT 500 mm 1.5 mm 6225518
1 piece
LGBE 1160 FT 600 mm 1.5 mm 6225520
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Adjustable connector FT Adjustable connector FT LGVG 110 FT 6216653
10 piece
Downloads

Download

EU declaration of conformity LGBE 1130 FT / 6225512 , 0.10MB , pdf
Download

Download

LGBE 1130 FT / 6225512
Download