Adjustable bend element 60 FS

Item no. 6225452 | EAN 4012196444892

1.5 mm
Product description
Product description
Adjustable bend element with welded rung for use in the cable ladder types with a side height of 60 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Vertical, rising/falling
Colour zinc
Connector version Integrated connector
Dimension 60x300
Hinged no
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Side rail version Flat profile
Surface Strip galvanised
Version of the rungs Profile perforated
Wide-span version no

Dimensions

Dimension B 300 mm
Dimension R 300 mm
Height 60 mm
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,2597 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,2597 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Rail thickness Item no. Quantity SSU
LGBE 620 FS 200 mm 1.5 mm 6225450
1 piece
LGBE 630 FS 300 mm 1.5 mm 6225452
1 piece
LGBE 640 FS 400 mm 1.5 mm 6225454
1 piece
LGBE 650 FS 500 mm 1.5 mm 6225456
1 piece
LGBE 660 FS 600 mm 1.5 mm 6225458
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Adjustable connector FS Adjustable connector FS LGVG 60 FS 6208941
10 piece
Downloads

Download

EU declaration of conformity LGBE 630 FS / 6225452 , 0.10MB , pdf
Download

Download
Download

LGBE 630 FS / 6225452
Download