Adjustable bend element, vertical 110 FS

Item no. 7005628 | EAN 4012196217274

Steel
Strip galvanised
zinc
Product description
Product description
Adjustable bend element, vertical, for all cable tray types with a side height of 110 mm.

RGV 110 adjustable connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Vertical, rising/falling
Colour zinc
Connector version Without connectors
Dimension 110x100
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend element
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 100 mm
Height 110 mm
Height 4 in
Width 100 mm
Width 4 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,6411 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,6411 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBEV 110 FS 100 mm Steel Strip galvanised zinc 7005628
1 piece
RGBEV 115 FS 150 mm Steel Strip galvanised zinc 7005636
1 piece
RGBEV 120 FS 200 mm Steel Strip galvanised zinc 7005644
1 piece
RGBEV 130 FS 300 mm Steel Strip galvanised zinc 7005660
1 piece
RGBEV 140 FS 400 mm Steel Strip galvanised zinc 7005687
1 piece
RGBEV 150 FS 500 mm Steel Strip galvanised zinc 7005709
1 piece
RGBEV 155 FS 550 mm Steel Strip galvanised zinc 7005717
1 piece
RGBEV 160 FS 600 mm Steel Strip galvanised zinc 7005723
1 piece
Downloads

Download

EU declaration of conformity RGBEV 110 FS / 7005628 , 0.10MB , pdf
Download

RGBEV 110 FS / 7005628
Download