Note: This article is discontinued. You can find the current article here: 7005723 / Adjustable bend element, vertical 110 FS

Adjustable bend element, vertical 110 FS

Item no. 7005717 | EAN 4012196217571

Steel
Strip galvanised
zinc
Product description
Product description
Adjustable bend element, vertical, for all cable tray types with a side height of 110 mm.

RGV 110 adjustable connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Vertical, rising/falling
Colour zinc
Connector version Without connectors
Dimension 110x550
Dimension B 550 mm
Height 110 mm
Height 4 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend element
Type of connector, cable support system Screwed
Wide-span version no
Width 22 in
Width 550 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBEV 110 FS 100 mm Steel Strip galvanised zinc 7005628
1 piece
RGBEV 115 FS 150 mm Steel Strip galvanised zinc 7005636
1 piece
RGBEV 120 FS 200 mm Steel Strip galvanised zinc 7005644
1 piece
RGBEV 130 FS 300 mm Steel Strip galvanised zinc 7005660
1 piece
RGBEV 140 FS 400 mm Steel Strip galvanised zinc 7005687
1 piece
RGBEV 150 FS 500 mm Steel Strip galvanised zinc 7005709
1 piece
RGBEV 155 FS 550 mm Steel Strip galvanised zinc 7005717
1 piece
RGBEV 160 FS 600 mm Steel Strip galvanised zinc 7005723
1 piece
Downloads

Download

EU declaration of conformity RGBEV 155 FS / 7005717 , 0.10MB , pdf
Download

RGBEV 155 FS / 7005717
Download