Adjustable bend element, vertical 60 FS

Item no. 7005385 | EAN 4012196216734

Steel
Strip galvanised
zinc
Product description
Product description
Adjustable vertical bend element, for all cable tray types with a side height of 60 mm.

RGV 60 adjustable connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Vertical, rising/falling
CO2 Footprint (GWP) Cradle-to-Gate 4,0811 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 60x400
Dimension B 400 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend element
Type of connector, cable support system Screwed
Wide-span version no
Width 400 mm
Width 16 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBEV 610 FS 100 mm Steel Strip galvanised zinc 7005326
1 piece
RGBEV 615 FS 150 mm Steel Strip galvanised zinc 7005334
1 piece
RGBEV 620 FS 200 mm Steel Strip galvanised zinc 7005342
1 piece
RGBEV 630 FS 300 mm Steel Strip galvanised zinc 7005369
1 piece
RGBEV 640 FS 400 mm Steel Strip galvanised zinc 7005385
1 piece
RGBEV 650 FS 500 mm Steel Strip galvanised zinc 7005407
1 piece
RGBEV 660 FS 600 mm Steel Strip galvanised zinc 7005423
1 piece
Downloads

Download

EU declaration of conformity RGBEV 640 FS / 7005385 , 0.10MB , pdf
Download

RGBEV 640 FS / 7005385
Download