Adjustable bend element, vertical 85 FS

Item no. 7005466 | EAN 4012196216918

Steel
Strip galvanised
zinc
Product description
Product description
Adjustable vertical bend element, for all cable tray types with a side height of 85 mm.

RGV 85 adjustable connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Vertical, rising/falling
Colour zinc
Connector version Without connectors
Dimension 85x100
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend element
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 100 mm
Height 3 in
Height 85 mm
Width 100 mm
Width 4 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,6044 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,6044 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBEV 810 FS 100 mm Steel Strip galvanised zinc 7005466
1 piece
RGBEV 820 FS 200 mm Steel Strip galvanised zinc 7005482
1 piece
RGBEV 830 FS 300 mm Steel Strip galvanised zinc 7005504
1 piece
RGBEV 840 FS 400 mm Steel Strip galvanised zinc 7005520
1 piece
RGBEV 850 FS 500 mm Steel Strip galvanised zinc 7005547
1 piece
RGBEV 860 FS 600 mm Steel Strip galvanised zinc 7005563
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Adjustable connector FS Adjustable connector FS RGV 85 FS 7082029
10 piece
Downloads

Download

EU declaration of conformity RGBEV 810 FS / 7005466 , 0.10MB , pdf
Download

RGBEV 810 FS / 7005466
Download