Adjustable connector 60 FS

Item no. 7082012 | EAN 4012196626489

7082012 / RGV 60 FS RU
60 mm
2 mm
zinc
Product description
Product description
Adjustable connector for cable trays with a side height of 60 mm.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical yes
Colour zinc
Connection type Screw connector
Dimension 60x260
Dimension 254 x 56
Maintain electrical functions no
Material Steel
Plate thickness 2 mm
ROHS-conformant yes
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Strip galvanised
Version for Straight connector

Dimensions

Height 60 mm
Length 254 mm
All types

All types

Types Height Plate thickness Colour Item no. Quantity SSU
RGV 60 FS RU 60 mm 2 mm zinc 7082012
10 piece
Downloads

Download

Download

EU declaration of conformity RGV 60 FS RU / 7082012 , 0.11MB , pdf
Download

Download

RGV 60 FS RU / 7082012
Download