Adjustable connector DD

Item no. 6066941 | EAN 4012196084432

6066941 / SV DD
2 mm
Product description
Product description
Hinge connector for vertical connections of BKK systems.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • BKK base profile, side height 104 mm
  • BKK base profile, side height 150 mm
  • BKK base profile, side height 200 mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical yes
Colour zinc
Connection type Screw connector
Dimension 88 x 19
Dimension 19x88
Material Steel
Plate thickness 2 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1104 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1104 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Plate thickness Item no. Quantity SSU
SV DD 2 mm 6066941
50 piece
Downloads

Download

EU declaration of conformity SV DD / 6066941 , 0.10MB , pdf
Download
REACH Declaration of conformity SV DD / 6066941 , 0.12MB , pdf
RoHS Declaration of conformity SV DD / 6066941 , 0.12MB , pdf

SV DD / 6066941
Download