Air-termination rod, one end rounded, M16 thread

Item no. 5402859 | EAN 4012195428473

16 mm
Product description
Product description
• With thread M16 x 20
• With connecting strap
• Including pre-mounted connector type 5001 DIN for round conductor Rd 8-10
• For stands with female thread M16
  • CO₂ footprint (PCF)
Technical data

Technical data

Connection Round conductor
Dimension 1500mm
High voltage-resistant, insulated version no
Material Steel
Nominal size Ø 16 mm
Surface Hot-dip galvanised
Version for Air-termination rod

Dimensions

Dimension L 1500 mm
Length 1500 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,459 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 5,459 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Nominal size Ø Item no. Quantity SSU
101 A-L100 1000 mm 16 mm 5402808
1 piece
101 A-L150 1500 mm 16 mm 5402859
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Stand 6.9 kg with female thread Stand 6.9 kg with female thread 101 ST 5402891
4 piece
Concrete base min. 16 kg with female thread Concrete base min. 16 kg with female thread 101 B2-16 M16 5402958
1 piece
Downloads

Download

Download

101 A-L150 / 5402859
Download