Air-termination tip

Item no. 5405068 | EAN 4012195428657

Product description
Product description
• To be used for Rd 8−10 (corrosion protection)
• With cylinder bolt M6 x 10
• Made of die-cast zinc, bolts made of hot-galvanised steel
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Diameter 16 mm
Dimension 35mm
Fit Rd 8-10 mm
Material Die-cast zinc
ROHS-conformant yes
Surface Electrogalvanised
Version for Air-termination tip

Dimensions

Length 35 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1305 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1305 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
120 A 5405068
10 piece
Downloads

Download

Download

EU declaration of conformity 120 A / 5405068 , 0.06MB , pdf
REACH Declaration of conformity 120 A / 5405068 , 0.12MB , pdf
RoHS Declaration of conformity 120 A / 5405068 , 0.12MB , pdf

120 A / 5405068
Download