Anchor rail AML3518, slot width 16.5 mm, FS, perforated

Item no. 1119648 | EAN 4012195864318

35 mm
18 mm
Steel
Product description
Product description
Central C profile rail for cable routing, in conjunction with clamp clips with a hammerhead foot. Can also be used as suspension construction for cable support systems.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Slot width 16.5 mm for C profile
  • Clamp clip for C profile rail, slot width 16–17 mm
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
Technical data

Technical data

Breakable no
Bundle 20 m
Dimension 2000x35x18
Drill hole spacing, centre 50 mm
Maintain electrical functions yes
Material Steel
Material thickness 1,5 mm
Product series Rail system
Profile shape C profile
ROHS-conformant yes
Slot width 16,5 mm
Static value A 1,01 cm²
Static value ly 0,44 cm⁴
Static value lz 1,84 cm⁴
Static value Wy 0,42 cm³
Static value Wz 1,05 cm³
Surface Strip galvanised
Type of perforation Perforated back
Version for Single profile
With perforation yes
With toothing no

Dimensions

Dimension L 2000 mm
Height 18 mm
Length 2000 mm
Width 35 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,0259 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 2,0259 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Material thickness Material Surface Item no. Quantity SSU
AMS3518P1000FS 1000 mm 35 mm 18 mm 2 mm Steel Strip galvanised 1112735
1 m
AMS3518P1000FT 1000 mm 35 mm 18 mm 2 mm Steel Hot-dip galvanised 1112755
1 m
AML3518P2000FS 2000 mm 35 mm 18 mm 1.5 mm Steel Strip galvanised 1119648
2 m
AML3518P2000FT 2000 mm 35 mm 18 mm 1.5 mm Steel Hot-dip galvanised 1119656
2 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Slide nut ZL Slide nut ZL ACMSN M8 ZL 1147060
100 piece
Hammer-head bolt ZL Hammer-head bolt ZL ACMHB M8x30 ZL 1148060
50 piece
Downloads

Download

EU declaration of conformity AML3518P2000FS / 1119648 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

AML3518P2000FS / 1119648
Download