Note: This article is discontinued.

Angler spreading anchor

Item no. 2349043 | EAN 4012195228851

2349043 / 910 N 5x25 GRW
25 mm
5 mm
30 mm
5 mm
Product description
Product description
Required minimum bolt length = anchor length + component thickness + 1 x bolt Ø.
Withdrawal force applies to wood screws of the largest bolt diameter in concrete of class B25.
Our safety value recommendation: 5x
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Grey-white; RAL 9002
Diameter 5 mm
Dimension 5x25mm
Drill hole depth 30 mm
Drill hole diameter, min. 5 mm
Halogen-free yes
Material Polyamide
Product series Delta Push
Pull-out value 2100 N
ROHS-conformant yes
Suitable for fastening with cable ties no
Suitable for hexagonal wood screw yes
Version for Universal anchor
With bolts no
Wood screws 2,5-4

Dimensions

Dimension L 25 mm
Length 25 mm
All types

All types

Types Length Diameter Drill hole depth Drill hole diameter, min. Item no. Quantity SSU
910 N 5x25 GRW 25 mm 5 mm 30 mm 5 mm 2349043
100 piece
Downloads

Download

910 N 5x25 GRW / 2349043
Download