Armoured steel pipe with thread, black

Item no. 2046501 | EAN 4012195781066

3000 mm
Product description
Product description
Electrical installation pipe according to EN 61386-1 with threaded ends to EN 60423 for mechanical protection of cables.

With burr-free inner wall. One coupling is already screwed onto each pipe.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
Technical data

Technical data

Brushed surface no
Cavity wall installation yes
Classification code 55561
Colour Jet black; RAL 9005
Concealed yes
Concrete installation yes
Connection 1, installation pipe Sleeve
Connection 2, installation pipe External thread (metric)
Dimension M20, 3000mm
External diameter 20 mm
Installation in the earth no
Installation on wood yes
Installation outdoors no
Machines and system installation yes
Material Steel
Permitted temperature range, max. 250 °C
Permitted temperature range, min. -45 °C
Pipe version Rigid with thread
Polished surface no
Product series BlackLine, Metal pipes
ROHS-conformant yes
Surface PES50 - Polyester/epoxy
Surface-mounted yes
Thread M20x1,5
Underfloor installation (bitumen, hot asphalt) yes
Underfloor installation (screed) yes
With sleeve yes

Dimensions

Dimension D 20 mm
Dimension L 3000 mm
Dimension l 13 mm
Dimension m (mm) M20
Dimension t 1,5 mm
Length 3000 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,4161 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 1,4161 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension D Dimension L Dimension t Thread Item no. Quantity SSU
SM16W SW 16 mm 3000 mm 1.3 mm M16x1,5 2046500
30 m
SM20W SW 20 mm 3000 mm 1.5 mm M20x1,5 2046501
30 m
SM25W SW 25 mm 3000 mm 1.5 mm M25x1,5 2046502
30 m
SM32W SW 32 mm 3000 mm 1.5 mm M32x1,5 2046503
21 m
SM40W SW 40 mm 3000 mm 1.5 mm M40x1,5 2046505
15 m
SM50W SW 50 mm 3000 mm 1.5 mm M50x1,5 2046506
15 m
SM63W SW 63 mm 3000 mm 1.7 mm M63x1,5 2046507
9 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Black powder-coated steel sleeve, with thread Black powder-coated steel sleeve, with thread SVM20W SW 2046523
50 piece
Black powder-coated steel bend, with thread Black powder-coated steel bend, with thread SBNM20 SW 2046794
25 piece

Mounting accessories

Products Types Item no. Quantity SSU
Pipe end cap, splittable, metric, black Pipe end cap, splittable, metric, black 129 TB M20 SW 2047944
50 piece
Downloads

Download

Download

EU declaration of conformity SM20W SW / 2046501 , 0.11MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity SM20W SW / 2046501 , 0.12MB , pdf
RoHS Declaration of conformity SM20W SW / 2046501 , 0.13MB , pdf

SM20W SW / 2046501
Download