Armoured steel pipe without thread, black

Item no. 2046567 | EAN 4012195782070

Jet black; RAL 9005
Product description
Product description
Electrical installation pipe without threaded ends according to EN 61386-1 for mechanical protection of cables. With burr-free inner wall.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
Technical data

Technical data

Brushed surface no
Cavity wall installation yes
Classification code 44561
Colour Jet black; RAL 9005
Concealed yes
Concrete installation yes
Connection 1, installation pipe Pipe end
Connection 2, installation pipe Pipe end
Dimension Ø25, 3000mm
External diameter 25 mm
Installation in the earth no
Installation on wood yes
Installation outdoors no
Machines and system installation yes
Material Steel
Permitted temperature range, max. 250 °C
Permitted temperature range, min. -45 °C
Pipe version Rigid without thread
Polished surface no
Product series BlackLine, Metal pipes
ROHS-conformant yes
Surface PES50 - Polyester/epoxy
Surface-mounted yes
Underfloor installation (bitumen, hot asphalt) yes
Underfloor installation (screed) yes
With sleeve no

Dimensions

Dimension D 25 mm
Dimension L 3000 mm
Dimension m (mm) M25
Dimension t 1,2 mm
Length 3000 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,4354 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 1,4354 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types External diameter Dimension m (mm) Colour Item no. Quantity SSU
S16W SW 16 mm M16 Jet black; RAL 9005 2046565
30 m
S20W SW 20 mm M20 Jet black; RAL 9005 2046566
30 m
S25W SW 25 mm M25 Jet black; RAL 9005 2046567
30 m
S32W SW 32 mm M32 Jet black; RAL 9005 2046568
21 m
S40W SW 40 mm M40 Jet black; RAL 9005 2046569
15 m
S50W SW 50 mm M50 Jet black; RAL 9005 2046570
15 m
S63W SW 63 mm M63 Jet black; RAL 9005 2046571
9 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Armoured steel pipe connection sleeve without thread, black Armoured steel pipe connection sleeve without thread, black SV25W SW 2046584
50 piece
Black powder-coated steel bend, without thread Black powder-coated steel bend, without thread SBN25 SW 2046826
25 piece

Mounting accessories

Products Types Item no. Quantity SSU
Pipe end cap, splittable, metric, black Pipe end cap, splittable, metric, black 129 TB M25 SW 2047952
50 piece
Downloads

Download

Download

EU declaration of conformity S25W SW / 2046567 , 0.10MB , pdf
Download
REACH Declaration of conformity S25W SW / 2046567 , 0.12MB , pdf
RoHS Declaration of conformity S25W SW / 2046567 , 0.13MB , pdf

S25W SW / 2046567
Download