Barrier strip 60 DD

Item no. 6062327 | EAN 4012195694687

6062327 / TSG 60 DD
3000 mm
60 mm
Product description
Product description
Barrier strip for separation of cables of different voltages or functions.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 60 mm
Technical data

Technical data

Colour zinc
Dimension 60x2995
Dimension H 60 mm
Dimension L 3000 mm
Fastening perforation (ETIM) no
Fastening type Screw-on
Height 2 in
Height 60 mm
Length 10 ft
Length 3000 mm
Maintain electrical functions no
Material Steel
Plate thickness 0,75 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip
Version for L profile
All types

All types

Types Length Height Item no. Quantity SSU
TSG 60 DD 3000 mm 60 mm 6062327
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Clamping piece for separating retainer fastening in RKSM A2 Clamping piece for separating retainer fastening in RKSM A2 KS KR A2 6062280
30 piece
Clamping piece for separating retainer fastening Clamping piece for separating retainer fastening KS GR A2 6062282
30 piece
Clamping piece for separating retainer fastening A2 Clamping piece for separating retainer fastening A2 KS KL A2 6062284
30 piece
Clamping piece for barrier strips fastening in MKS/SKS FS Clamping piece for barrier strips fastening in MKS/SKS FS KS MKS SKS FS 6062300
100 piece
A2 barrier strip connector A2 barrier strip connector TSGV A2 6067970
10 piece
Downloads

Download

EU declaration of conformity TSG 60 DD / 6062327 , 0.10MB , pdf
Download
REACH Declaration of conformity TSG 60 DD / 6062327 , 0.12MB , pdf

Download
Download

TSG 60 DD / 6062327
Download