Note: This article is discontinued. You can find the current article here: 1488329 / Support clamp, with threaded rod seat

Beam clamp, for threaded rod

Item no. 1483669 | EAN 4012196502547

38 mm
63 mm
4 mm
8 mm
Product description
Product description
Beam clamp for knocking in with threaded rod seat as individual fastening solution on the beam.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,75 kN
Connection type/component Thread
Dimension 4-8mm
Fastening type Clamp
Flange thickness F max. 8 mm
Flange thickness F min. 4 mm
Hinge, adjustable no
Hinged no
Material Steel
Surface Zinc slat
Thread M10
Thread metric 10

Dimensions

Dimension B 38 mm
Dimension L 63 mm
All types

All types

Types Dimension B Dimension L Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
BCTR 4-8 M6 38 mm 63 mm 4 mm 8 mm 1483661
50 piece
BCTR 4-8 M10 38 mm 63 mm 4 mm 8 mm 1483669
50 piece
Downloads

Download

BCTR 4-8 M10 / 1483669
Download