Note: This article is discontinued.

Beam clamp, with fastening hole

Item no. 1483607 | EAN 4012196502196

38 mm
Product description
Product description
Beam clamp for knocking in with fastening hole as individual fastening solution on the beam.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,95 kN
Connection type/component Hole
Dimension 14-20mm
Fastening hole 6,5 mm
Fastening type Clamp
Flange thickness F max. 20 mm
Flange thickness F min. 14 mm
Hinge, adjustable no
Hinged no
Material Steel
Surface Zinc slat

Dimensions

Dimension B 38 mm
Dimension E 7 mm
Dimension L 47 mm
All types

All types

Types Dimension B Dimension L Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
BCVH 4-8 38 mm 39 mm 4 mm 8 mm 1483603
100 piece
BCVH 14-20 38 mm 47 mm 14 mm 20 mm 1483607
100 piece
Downloads

Download

EU declaration of conformity BCVH 14-20 / 1483607 , 0.10MB , pdf
Download

BCVH 14-20 / 1483607
Download