Note: This article is discontinued. You can find the current article here: 1488275 / Support clamp, with threaded bolt at side

Beam clamp, with threaded bolt

Item no. 1483615 | EAN 4012196502257

Product description
Product description
Beam clamp for knocking in with threaded bolt as individual fastening solution on the beam.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,45 kN
Connection type/component Thread
Dimension 8-14mm
Fastening type Clamp
Flange thickness F max. 14 mm
Flange thickness F min. 8 mm
Hinge, adjustable no
Hinged no
Material Steel
Surface Zinc slat
Thread M6 x 9mm
Thread metric 6

Dimensions

Dimension B 38 mm
Dimension L 41 mm
All types

All types

Types Dimension B Dimension L Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
BCVTB 2-4 M6 28.5 mm 27 mm 2 mm 4 mm 1483611
100 piece
BCVTB 4-8 M6 38 mm 39 mm 4 mm 8 mm 1483613
100 piece
BCVTB 8-14 M6 38 mm 41 mm 8 mm 14 mm 1483615
100 piece
BCVTB 14-20 M6 38 mm 47 mm 14 mm 20 mm 1483617
100 piece
Downloads

Download

BCVTB 8-14 M6 / 1483615
Download