Note: This article is discontinued.

Beam clamp, with threaded bolt

Item no. 1483633 | EAN 4012196502356

45 mm
Product description
Product description
Beam clamp for knocking in with threaded bolt as individual fastening solution on the beam.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,45 kN
Colour zinc
Connection type/component Thread
Dimension 8-12,5mm
Fastening type Clamp
Flange thickness F max. 12,5 mm
Flange thickness F min. 8 mm
Hinge, adjustable no
Hinged no
Material Steel
Surface Zinc slat
Thread M6 x 9 mm
Thread metric 6

Dimensions

Dimension B 45 mm
Dimension L 36 mm
All types

All types

Types Dimension B Dimension L Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
BCUTB 3-7 M6 45 mm 33 mm 3 mm 7 mm 1483631
100 piece
BCUTB 8-12,5 M6 45 mm 36 mm 8 mm 12.5 mm 1483633
100 piece
Downloads

Download

BCUTB 8-12,5 M6 / 1483633
Download