Bend, angle-adjustable, 60 A2

Item no. 6037154 | EAN 4012197341251

Stainless steel
Bright, treated
stainless steel
Product description
Product description
Angle-adjustable bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Adjustable angle 0–90°. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 7,4353 kg CO2e / 1 Piece
Colour stainless steel
Connector version Integrated connector
Dimension 60x200
Dimension B 200 mm
Dimension L 522 mm
Dimension R 50 mm
Height 60 mm
Maintain electrical functions no
Material Stainless steel
Material thickness, floor plate 1 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 12 St.
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type Adjustable bend_complete
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 200 mm
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB W 610 A2 100 mm Stainless steel Bright, treated stainless steel 6037150
1 piece
RB W 620 A2 200 mm Stainless steel Bright, treated stainless steel 6037154
1 piece
RB W 630 A2 300 mm Stainless steel Bright, treated stainless steel 6037156
1 piece
RB W 640 A2 400 mm Stainless steel Bright, treated stainless steel 6037158
1 piece
RB W 650 A2 500 mm Stainless steel Bright, treated stainless steel 6037160
1 piece
RB W 660 A2 600 mm Stainless steel Bright, treated stainless steel 6037162
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, angle-adjustable bend A2 Cover, angle-adjustable bend A2 RBD W 200 A2 6037562
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Truss-head bolt with flange nut A2 Truss-head bolt with flange nut A2 FRSB 6x12 A2 6406138
100 piece
Downloads

Download

EU declaration of conformity RB W 620 A2 / 6037154 , 0.11MB , pdf
Download

Download
Download

RB W 620 A2 / 6037154
Download