Bend, angle-adjustable, 60 A4

Item no. 6037170 | EAN 4012197341404

Stainless steel
Bright, treated
stainless steel
Product description
Product description
Angle-adjustable bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Adjustable angle 0–90°. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 4,1794 kg CO2e / 1 Piece
Colour stainless steel
Connector version Integrated connector
Dimension 60x100
Dimension B 100 mm
Dimension L 364 mm
Height 60 mm
Maintain electrical functions no
Material Stainless steel
Material thickness, floor plate 1 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 10 St.
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type Adjustable bend_complete
Type of connector, cable support system Screwed
Wide-span version no
Width 100 mm
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB W 610 A4 100 mm Stainless steel Bright, treated stainless steel 6037170
1 piece
RB W 620 A4 200 mm Stainless steel Bright, treated stainless steel 6037174
1 piece
RB W 630 A4 300 mm Stainless steel Bright, treated stainless steel 6037176
1 piece
RB W 640 A4 400 mm Stainless steel Bright, treated stainless steel 6037178
1 piece
RB W 650 A4 500 mm Stainless steel Bright, treated stainless steel 6037180
1 piece
RB W 660 A4 600 mm Stainless steel Bright, treated stainless steel 6037182
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, angle-adjustable bend A4 Cover, angle-adjustable bend A4 RBD W 100 A4 6037572
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut A4 Truss-head bolt with flange nut A4 FRSB 6x12 A4 6406142
100 piece
Downloads

Download

EU declaration of conformity RB W 610 A4 / 6037170 , 0.11MB , pdf
Download

Download
Download

RB W 610 A4 / 6037170
Download