Bend, angle-adjustable, 60 FS

Item no. 6037104 | EAN 4012197340681

Steel
Strip galvanised
zinc
Product description
Product description
Angle-adjustable bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Adjustable angle 0–90°. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 3,2346 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 60x200
Dimension B 200 mm
Dimension L 522 mm
Height 60 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 12 St.
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type Adjustable bend_complete
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 200 mm
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB W 610 FS 100 mm Steel Strip galvanised zinc 6037100
1 piece
RB W 615 FS 150 mm Steel Strip galvanised zinc 6037102
1 piece
RB W 620 FS 200 mm Steel Strip galvanised zinc 6037104
1 piece
RB W 630 FS 300 mm Steel Strip galvanised zinc 6037106
1 piece
RB W 640 FS 400 mm Steel Strip galvanised zinc 6037108
1 piece
RB W 650 FS 500 mm Steel Strip galvanised zinc 6037110
1 piece
RB W 660 FS 600 mm Steel Strip galvanised zinc 6037112
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, angle-adjustable bend FS Cover, angle-adjustable bend FS RBD W 200 FS 6037504
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Downloads

Download

EU declaration of conformity RB W 620 FS / 6037104 , 0.11MB , pdf
Download

Download
Download

RB W 620 FS / 6037104
Download