Bend, angle-adjustable, 60 FS

Item no. 6037108 | EAN 4012197340742

Steel
Strip galvanised
zinc
Product description
Product description
Angle-adjustable bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Adjustable angle 0–90°. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 60x400
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1,25 mm
Product series EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series
Rail thickness 1,25 mm
Recommended quantity of bolts 14 St.
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type Adjustable bend_complete
Type of connector, cable support system screwed/clamped
Wide-span version no
With cover no

Dimensions

Dimension B 400 mm
Dimension L 834 mm
Height 60 mm
Width 400 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,8889 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 8,8889 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB W 610 FS 100 mm Steel Strip galvanised zinc 6037100
1 piece
RB W 615 FS 150 mm Steel Strip galvanised zinc 6037102
1 piece
RB W 620 FS 200 mm Steel Strip galvanised zinc 6037104
1 piece
RB W 630 FS 300 mm Steel Strip galvanised zinc 6037106
1 piece
RB W 640 FS 400 mm Steel Strip galvanised zinc 6037108
1 piece
RB W 650 FS 500 mm Steel Strip galvanised zinc 6037110
1 piece
RB W 660 FS 600 mm Steel Strip galvanised zinc 6037112
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, angle-adjustable bend FS Cover, angle-adjustable bend FS RBD W 400 FS 6037508
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Downloads

Download

EU declaration of conformity RB W 640 FS / 6037108 , 0.11MB , pdf
Download

RB W 640 FS / 6037108
Download