Note: This article is discontinued.

BSKM 0711 cross-over

Item no. 7216615 | EAN 4012196532667

174 mm
110 mm
73 mm
70 mm
Product description
Product description
Intersection as a cover of intersecting cable ends BSKM 0711. Wall and ceiling mounting is intended. Including seals for closing the joints.
  • Monitoring symbol PYROLINE Rapid fire protection duct
Technical data

Technical data

Colour Pure white; RAL 9010
Cover fastening Screw
Dimension 70x110
Dimension b 110 mm
Dimension B 174 mm
Dimension H 73 mm
Dimension h 70 mm
Fire resistance class I − installation duct 120
Height 73 mm
Jacketing Steel
Material Steel
Material of the insulation Miscellaneous
Number of flammable sides 3
Partitions possible no
Surface Painted
Width 174 mm
With perforation no
All types

All types

Types Dimension B Dimension b Dimension H Dimension h Colour Item no. Quantity SSU
BSKM-KR 0711 FS 174 mm 110 mm 73 mm 70 mm zinc 7216365
1 piece
BSKM-KR 0711RW 174 mm 110 mm 73 mm 70 mm Pure white; RAL 9010 7216615
1 piece
Downloads

Download

No invitation to tender text is available for this product.