Note: This article is discontinued.

BZ-IGS setting tool

Item no. 3498384 | EAN 4012196429554

Product description
Product description
Setting tool BZ-IGS for push-through installation.
Technical data

Dimensions

Length 200 mm
Material Steel
Pin dimension 10 mm
Surface Electrogalvanized
Thread M10
With hand protection no
All types

All types

Types Thread Item no. Quantity SSU
BZ-IGS M 6V M6 3498380
1 piece
BZ-IGS M 8V M8 3498382
1 piece
BZ-IGS M 10V M10 3498384
1 piece
BZ-IGS M 12V M12 3498386
1 piece
Downloads

Download

Download

BZ-IGS M 10V / 3498384
Download